2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

126182300000

Expand Table
EN
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Code
CODE
Description
VAR0
1
2
3
4
5
6
7
8
9
10
120182300000
Type 12. 01. 8. 230. 0000 Mechanical time switches , daily *, with 1 NO 16 A contact, Width 35. 8 mm. 35 mm rail (EN 60715) mounting. * Same program for each day. Features include: Shortest programming interval: 30 min
125181200000
Type 12. 51 Digital (Analogue-style) time switches, 1 CO 16 A, with daily/weekly programming and two programming modes: Classic via joystick, Smart via smartphone with NFC technology, Shortest programming interval of 30 minutes. Easily programmable in daily or weekly configurationFeatures include: Automatic summer/winter time change, Changeover 16 A, LCD display for viewing, configuration and programming, Block with 4-digit PIN, Backlit display, Internal battery for programming without power supply, easily replaceable, Separation between the power supply circuits and contacts, Width 35 mm, 35 mm rail (EN 60715) mounting, Cadmium-free Contacts
125182300000
Type 12. 51 Digital (Analogue-style) time switches, 1 CO 16 A, with daily/weekly programming and two programming modes: Classic via joystick, Smart via smartphone with NFC technology, Shortest programming interval of 30 minutes. Easily programmable in daily or weekly configurationFeatures include: Automatic summer/winter time change, Changeover 16 A, LCD display for viewing, configuration and programming, Block with 4-digit PIN, Backlit display, Internal battery for programming without power supply, easily replaceable, Separation between the power supply circuits and contacts, Width 35 mm, 35 mm rail (EN 60715) mounting, Cadmium-free Contacts
126100240000
Type 12. 61. 0. 024. 0000 Digital Time switch allows for “weekly” programming. It can be programmed in “Classic” mode via the joystick, or “Smart” mode via smartphones with NFC communication. 1 CO 16 A output and functions: Switch ON, Switch OFF, PulseFeatures include: 1 CO 16 A output. Functions: Switch ON, Switch OFF, Pulse (1 s…59 min), Minimum time interval setting – 1 minute, Summer/Winter – European. Australian, Brazilian time, LCD display for status indication, set-up and programming, Lock with a 4-digit PIN, Back-lit display, Internal battery for set-up and programming without supply, easily replaceable from the front, Protective separation between supply and contacts, 35 mm rail (EN 60715) mount, Cadmium-free contact material
126182300000
Type 12. 61 Digital Time switch allows for “weekly” programming. It can be programmed in “Classic” mode via the joystick, or “Smart” mode via smartphones with NFC communication. 1 CO 16 A output and functions: Switch ON, Switch OFF, PulseFeatures include: 1 CO 16 A output, Functions: Switch ON, Switch OFF, Pulse (1 s…59 min), Minimum time interval setting – 1 minute, Summer/Winter – European. Australian, Brazilian time,LCD display for status indication, set-up and programming,Lock with a 4-digit PIN, Back-lit display, Internal battery for set-up and programming without supply, easily replaceable from the front, Protective separation between supply and contacts,35 mm rail (EN 60715) mount, Cadmium-free contact material
126282300000
Type 12. 62 Digital Time switch allows for “weekly” programming. It can be programmed in “Classic” mode via the joystick, or “Smart” mode via smartphones with NFC communication. 2 CO 16 A outputs and functions: Switch ON, Switch OFF, Pulse. Features include: 2 CO 16 A output, Functions: Switch ON, Switch OFF, Pulse, Minimum time interval setting – 1 minute, Summer/Winter – European, Australian, Brazilian time, LCD display for status indication, set-up and programming, Lock with a 4-digit PIN, Back-lit display, Internal battery for set-up and programming without supply, easily replaceable from the front, Protective separation between supply and contacts, 35 mm rail (EN 60715) mount, Cadmium-free contact material
127100240000
Type 12. 71 is a digital weekly time switch with 1 CO 16 A, 17. 8 mm wide. Features include: Minimum time interval setting – 1 minute, Internal battery for set-up without supply, Pulse output function: 1 s…59: 59(mm: ss), Automatic adjustment for daylight saving, 35 mm rail (EN 60715) mount
127182300000
Type 12. 71 is a digital weekly time switch with 1 CO 16 A, 17. 8 mm wide. Features include: Minimum time interval setting – 1 minute, Internal battery for set-up without supply, Pulse output function: 1 s…59: 59(mm: ss), Automatic adjustment for daylight saving, 35 mm rail (EN 60715) mount
12A182300000
Type 12. A1 Weekly Astro time switches, 1 CO 16 A. ON/OFF and Pulse function. Two programming modes: Classic via joystick or Smart via smartphone with NFC technology, Astro program: calculation of sunrise and sunset times based on the date and geographical coordinates, Features include: Functions: Astro ON, Astro OFF ON/OFF switching, Pulse function: 1 s… 59 min, Geographical coordinates (for ASTRO function) easily settable, or by post code for most European countries, Offset function: allows you to anticipate or delay (up to 90 min in 1 min steps) the switching off and on of the lights with respect to the sunrise and sunset times, Shortest progamming interval 1 minute, Automatic change of summer/winter time, LCD display for viewing, configuration and programming, Block with 4-digit PIN, Backlit display, Internal battery for programming without power supply – easily replaceable, Separation between the power supply circuits and contacts, Width 35 mm, 35 mm rail (EN 60715) mounting, Cadmium-free Contacts
12A282300000
Type 12. A2 Weekly Astro time switches, 2 CO 16 A. ON/OFF and Pulse function. Two programming modes: – Classic via joystick or Smart via smartphone with NFC technology, – Astro program: calculation of sunrise and sunset times based on the date and geographical coordinatesFeatures include: Functions: Astro ON, Astro OFF ON/OFF switching Pulse function: 1 s… 59 min, Geographical coordinates (for ASTRO function) easily settable, or by post code for most European countries, Offset function: allows you to anticipate or delay (up to 90 min in 1 min steps) the switching off and on of the lights with respect to the sunrise and sunset times, Shortest progamming interval 1 minute, Automatic change of summer/winter time, LCD display for viewing, configuration and programming, Block with 4-digit PINBacklit display, Internal battery for programming without power supply – easily replaceable, Separation between the power supply circuits and contacts, Width 35 mm, 35 mm rail (EN 60715) mounting, Cadmium-free Contacts
Sıkıştırılmış görünümü göster (10 ürün)
Sipariş numarası126182300000
ShorttextTime switches
Son değişiklik27.05.2022 12:25:08
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties